??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9061152
HELP_VARIABLE
Order Number
9061152
FINISH
Black
Min Installation Width
392 mm
Min Installation Depth
530 mm
Exterior Dimension AB X AT
370 X 514 mm
Interior Dimension IB X IT
327 X 490 mm
For Pedestal Condition
1.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D